IESNA:LM-63-2002
[TEST]P1460399
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2C-727-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 555MA 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (20) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]8.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9504.3
TILT=NONE
20 -1 1 37 22 1 1 0.6667 0.3333 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1316.6 1402.8 1543.1 1734.6 1942.1 2165.6 2386.3 2623.0 2840.8 3124.3 3420.9 3735.1 3999.6 4221.7 4329.8 4328.4 
4226.1 4033.2 3780.4 3425.3 2995.7 2365.8 1752.1 1274.3 927.9 682.4 533.4 432.5 365.3 302.5 248.4 197.3 141.7 81.8 
19.0 1.5 0.0 
1316.6 1401.4 1551.9 1721.4 1940.6 2164.2 2398.0 2621.6 2865.6 3121.3 3428.2 3740.9 4004.0 4210.0 4343.0 4341.5 
4243.6 4046.3 3789.2 3456.0 2992.7 2400.9 1832.5 1274.3 922.1 678.0 537.8 438.4 366.8 306.9 245.5 195.8 134.4 81.8 
20.5 1.5 0.0 
1316.6 1402.8 1547.5 1730.2 1923.1 2155.4 2381.9 2590.9 2827.6 3086.3 3380.0 3679.6 3944.0 4145.7 4296.2 4325.4 
4252.4 4074.1 3816.9 3523.2 3115.5 2555.8 2025.4 1480.3 1071.1 757.0 583.1 464.7 391.6 333.2 266.0 214.8 146.1 
86.2 23.4 1.5 0.0 
1316.6 1410.2 1537.3 1699.5 1890.9 2095.5 2311.8 2520.7 2754.6 2975.2 3245.5 3517.4 3778.9 3993.7 4157.4 4234.8 
4205.6 4050.7 3841.8 3609.4 3257.2 2834.9 2307.4 1749.2 1302.0 949.8 701.4 545.1 448.6 369.7 311.3 257.2 185.6 
116.9 29.2 2.9 0.0 
1316.6 1395.5 1513.9 1658.6 1829.5 2018.1 2212.4 2406.8 2612.8 2826.2 3039.5 3302.5 3532.0 3762.8 3944.0 4058.0 
4088.7 4031.7 3875.4 3669.3 3435.5 3130.1 2722.4 2253.3 1705.3 1264.0 949.8 724.8 549.4 442.8 359.5 286.4 216.3 
138.8 40.9 2.9 0.0 
1316.6 1388.2 1483.2 1606.0 1749.2 1902.6 2069.2 2259.2 2452.1 2633.3 2832.0 3035.1 3251.4 3461.8 3659.1 3814.0 
3914.8 3932.4 3865.1 3739.5 3540.7 3324.5 3080.4 2773.5 2292.8 1787.2 1287.4 930.8 700.0 539.2 420.9 330.3 245.5 
159.3 58.5 2.9 0.0 
1316.6 1373.6 1445.2 1532.9 1660.0 1795.9 1934.8 2092.6 2257.7 2419.9 2586.5 2779.4 2941.6 3130.1 3334.7 3507.1 
3645.9 3754.1 3800.8 3784.8 3686.9 3533.4 3343.5 3165.2 2986.9 2688.8 2270.9 1738.9 1223.1 821.3 578.7 416.5 
287.9 184.1 67.2 2.9 0.0 
1316.6 1354.6 1402.8 1481.8 1570.9 1680.5 1794.5 1907.0 2044.4 2192.0 2352.7 2509.1 2666.9 2817.4 2995.7 3181.3 
3346.4 3508.6 3653.3 3748.2 3812.5 3811.1 3735.1 3605.0 3486.7 3431.1 3429.7 3328.8 3030.7 2482.7 1760.9 
1116.4 596.2 317.1 102.3 4.4 0.0 
1316.6 1340.0 1379.5 1427.7 1499.3 1568.0 1667.3 1759.4 1866.1 1985.9 2124.7 2248.9 2376.1 2526.6 2665.4 2839.3 
2997.1 3157.9 3342.0 3513.0 3705.9 3888.5 4056.6 4182.2 4290.4 4345.9 4353.2 4335.7 4243.6 3930.9 3337.6 
2453.5 1440.8 689.7 172.4 5.8 0.0 
1316.6 1329.8 1361.9 1398.5 1449.6 1515.4 1591.4 1676.1 1765.3 1863.2 1971.3 2091.1 2208.0 2332.2 2455.0 2596.7 
2737.0 2878.8 3024.9 3185.6 3377.1 3591.9 3828.6 4094.6 4370.7 4626.5 4860.3 4921.7 4720.0 4151.6 3293.8 
2412.6 1399.9 711.7 185.6 5.8 0.0 
1316.6 1326.9 1354.6 1389.7 1430.6 1493.4 1563.6 1641.0 1727.3 1816.4 1921.6 2018.1 2132.0 2247.5 2370.2 2493.0 
2626.0 2751.6 2877.3 3022.0 3194.4 3393.1 3613.8 3873.9 4155.9 4448.2 4692.2 4806.2 4633.8 4085.8 3214.9 
2349.8 1420.4 686.8 184.1 5.8 0.0 
1316.6 1321.0 1341.5 1369.2 1413.1 1465.7 1527.1 1598.7 1676.1 1752.1 1841.2 1936.2 2028.3 2136.4 2241.6 2349.8 
2462.3 2561.7 2646.4 2750.2 2870.0 2995.7 3169.6 3355.1 3586.0 3808.1 4014.2 4103.3 4017.1 3603.6 2959.1 
2155.4 1344.4 691.2 165.1 5.8 0.0 
1316.6 1319.6 1332.7 1356.1 1394.1 1442.3 1503.7 1565.1 1635.2 1712.6 1791.6 1873.4 1955.2 2041.4 2132.0 2216.8 2304.5 
2380.5 2418.5 2479.8 2541.2 2607.0 2696.1 2798.4 2940.1 3083.3 3219.2 3333.2 3299.6 2970.8 2414.1 1706.8 
1003.9 524.6 149.1 5.8 0.0 
1316.6 1306.4 1318.1 1335.6 1370.7 1414.5 1473.0 1528.5 1592.8 1661.5 1727.3 1787.2 1848.5 1896.8 1949.4 1988.8 2018.1 
2034.1 2023.9 2016.6 2012.2 2015.1 2026.8 2048.7 2080.9 2136.4 2170.0 2124.7 1892.4 1454.0 1022.9 624.0 360.9 
226.5 89.1 4.4 0.0 
1316.6 1299.1 1304.9 1322.5 1356.1 1404.3 1459.8 1513.9 1570.9 1630.8 1679.0 1725.8 1752.1 1776.9 1795.9 1797.4 1784.2 
1766.7 1731.6 1692.2 1641.0 1578.2 1496.4 1398.5 1293.3 1172.0 1028.8 859.2 656.1 470.5 320.0 238.2 176.8 124.2 51.1 2.9 
0.0 
1316.6 1300.6 1304.9 1322.5 1354.6 1401.4 1454.0 1502.2 1554.8 1598.7 1632.3 1657.1 1663.0 1657.1 1641.0 1611.8 1565.1 
1508.1 1435.0 1348.8 1245.0 1117.9 973.2 824.2 676.6 543.6 447.2 366.8 305.4 261.6 225.0 187.0 144.7 90.6 33.6 2.9 0.0 
1316.6 1294.7 1299.1 1318.1 1353.2 1398.5 1448.1 1489.1 1531.4 1562.1 1581.1 1579.7 1562.1 1532.9 1486.1 1423.3 1351.7 
1269.9 1177.8 1060.9 923.5 770.1 635.7 517.3 432.5 372.6 339.0 312.7 286.4 255.7 222.1 191.4 141.7 86.2 32.1 1.5 0.0 
1316.6 1287.4 1296.2 1318.1 1351.7 1395.5 1433.5 1475.9 1505.1 1521.2 1525.6 1505.1 1468.6 1416.0 1351.7 1275.7 1193.9 1096.0 
970.3 835.9 702.9 584.5 492.5 420.9 379.9 358.0 341.9 318.6 290.8 260.1 233.8 197.3 138.8 86.2 21.9 1.5 0.0 
1316.6 1287.4 1288.9 1312.2 1350.2 1386.8 1424.8 1455.5 1478.8 1486.1 1480.3 1454.0 1401.4 1334.2 1256.7 1173.4 1081.4 960.1 830.0 
704.3 587.4 496.8 426.7 388.7 372.6 359.5 341.9 324.4 296.6 270.3 241.1 188.5 125.7 67.2 8.8 1.5 0.0 
1316.6 1283.0 1287.4 1310.8 1342.9 1380.9 1414.5 1439.4 1459.8 1462.8 1449.6 1416.0 1356.1 1281.6 1195.3 1107.7 992.2 865.1 749.6 
634.2 531.9 450.1 400.4 384.3 377.0 365.3 356.6 337.6 312.7 282.0 235.3 162.2 92.1 46.8 2.9 1.5 0.0 
1316.6 1278.6 1283.0 1304.9 1337.1 1373.6 1402.8 1426.2 1443.8 1446.7 1433.5 1394.1 1326.9 1252.3 1161.7 1068.2 941.1 818.3 702.9 
599.1 504.1 435.5 393.1 385.8 390.2 382.9 381.4 356.6 331.7 304.0 239.7 140.3 62.8 19.0 0.0 0.0 0.0 
1316.6 1277.2 1284.5 1302.0 1334.2 1369.2 1399.9 1423.3 1440.8 1443.8 1427.7 1391.2 1323.9 1252.3 1158.8 1060.9 929.4 809.6 692.7 
596.2 501.2 432.5 393.1 387.2 393.1 384.3 382.9 359.5 340.5 317.1 247.0 147.6 27.8 0.0 0.0 0.0 0.0 
